How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| V: | 4.26 in | BF: | 0.53 |
| T: | 2.25 | G: | 3.63 |
| U: | 1.25 in | BD: | 9 |
| L1: | 14.3 in | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Series Code: | OE | Bore Code: | 36 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

