How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| BD: | 9 | LL: | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| AK: | 8.5 | L: | 10.88 in |
| P: | 4.62 in | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| T: | 2.25 | G: | 3.63 |
| L1: | 14.3 in | D: | 4.88 |
| U: | 1.25 in | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.00 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

