How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| L1: | 14.3 in | AK: | 8.5 |
| T: | 2.25 | AG: | 10.5 |
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.76 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 5.25 in | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Diameter (in): | 2.250 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

