How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| I: | 7.5 in | BD: | 9 |
| H: | 0.53 in | L: | 10.88 in |
| AK: | 8.5 | U: | 1.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | D: | 4.88 |
| V: | 4.26 in | P: | 4.62 in |
| T: | 2.25 | L1: | 14.3 in |
| AA: | 15.19 | BF: | 0.53 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Bore Code: | 36 | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

