How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | L: | 10.88 in |
| LL: | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.97 |
| AB: | 6.76 | L1: | 14.3 in |
| G: | 3.63 | AJ: | 7.25 |
| V: | 4.26 in | T: | 2.25 |
| D: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
Technical Specifications
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.250 in | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YFC | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

