How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AJ: | 7.25 |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| U: | 1.25 in | L: | 10.88 in |
| AK: | 8.5 | AF: | 0.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | BF: | 0.53 |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | BE1: | 0.5 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

