How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | L: | 10.88 in |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 9 | T: | 2.25 |
| G: | 3.63 | U: | 1.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AF: | 0.38 | AK: | 8.5 |
| V: | 4.26 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.250 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Bore Code: | 36 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

