How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| BD: | 9 | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | T: | 2.25 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | L1: | 14.3 in |
| L: | 10.88 in | AK: | 8.5 |
| U: | 1.25 in | BE1: | 0.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Series Code: | OE |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

