How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AA: | 15.19 |
| G: | 3.63 | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 2.25 | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | U: | 1.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | H: | 0.53 in |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Assembly: | YFC-1 |
| Bore Code: | 36 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.00 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

