How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| AG: | 10.5 | AE2: | 0.97 |
| BE1: | 0.5 in | P: | 4.62 in |
| D: | 4.88 | L: | 10.88 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | T: | 2.25 |
| LL: | 5.25 in | AF: | 0.38 |
| U: | 1.25 in | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| H: | 0.53 in | L1: | 14.3 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

