How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AF: | 0.38 | LL: | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.76 |
| L: | 10.88 in | U: | 1.25 in |
| AG: | 10.5 | L1: | 14.3 in |
| AA: | 15.19 | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 2.25 | AE2: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 28.2 |
| Output Diameter (in): | 2.250 in | Model Code: | 52YFC |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 341 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

