How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| AA: | 15.19 | BD: | 9 |
| U: | 1.25 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2.25 |
| BF: | 0.53 | L1: | 14.3 in |
| AF: | 0.38 | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| G: | 3.63 | L: | 10.88 in |
Technical Specifications
| Output Diameter (in): | 2.250 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 36 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

