How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| BD: | 9 | P: | 4.62 in |
| BF: | 0.53 | T: | 2.25 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | D: | 4.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AA: | 15.19 |
| AB: | 6.76 | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 52YFC |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

