How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.25 |
| AG: | 10.5 | LL: | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| P: | 4.62 in | L1: | 14.3 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.250 in | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

