How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.88 |
| AE2: | 0.97 | P: | 4.62 in |
| V: | 4.26 in | BE1: | 0.5 in |
| I: | 7.5 in | H: | 0.53 in |
| AF: | 0.38 | L: | 10.88 in |
| L1: | 14.3 in | T: | 2.25 |
| AB: | 6.76 | BF: | 0.53 |
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Output Diameter (in): | 2.250 in |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

