How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 14.3 in |
| BD: | 9 | U: | 1.25 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| P: | 4.62 in | BE1: | 0.5 in |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | I: | 7.5 in |
| T: | 2.25 | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 2.250 in | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

