How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| BF: | 0.53 | AA: | 15.19 |
| L: | 10.88 in | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| U: | 1.25 in | BE1: | 0.5 in |
| L1: | 14.3 in | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 2.25 | BD: | 9 |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Diameter (in): | 2.250 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Bore Code: | 36 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

