How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| I: | 7.5 in | BD: | 9 |
| AA: | 15.19 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | AE2: | 0.97 |
| LL: | 5.25 in | AK: | 8.5 |
| G: | 3.63 | D: | 4.88 |
| AJ: | 7.25 | AF: | 0.38 |
| T: | 2.25 | BE1: | 0.5 in |
| L1: | 14.3 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.00 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 21.9 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.250 in | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

