How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.53 |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | I: | 7.5 in |
| L1: | 14.3 in | AE2: | 0.97 |
| U: | 1.25 in | P: | 4.62 in |
| L: | 10.88 in | T: | 2.25 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

