How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | AA: | 15.19 |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | L: | 10.88 in |
| U: | 1.25 in | AB: | 6.76 |
| AJ: | 7.25 | V: | 4.26 in |
| T: | 2.25 | AE2: | 0.97 |
| L1: | 14.86 in | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Motor Frame Size: | 250TC | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

