How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | AK: | 8.5 |
| H: | 0.53 in | T: | 2.25 |
| AE2: | 0.97 | L1: | 14.86 in |
| AG: | 10.5 | U: | 1.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| BF: | 0.53 | P: | 4.62 in |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 117 | Model Code: | 52YFC |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Assembly: | YFC-1 | Bore Code: | 36 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

