How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | T: | 2.25 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| U: | 1.25 in | BD: | 9 |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | AG: | 10.5 |
| L1: | 14.86 in | BE1: | 0.5 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 15:1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Output Diameter (in): | 2.250 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

