How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | U: | 1.25 in |
| T: | 2.25 | BD: | 9 |
| L1: | 14.86 in | AG: | 10.5 |
| G: | 3.63 | L: | 10.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Bore Code: | 36 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Output RPM: | 87.5 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 11.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

