How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| BF: | 0.53 | L1: | 14.86 in |
| D: | 4.88 | AA: | 15.19 |
| U: | 1.25 in | T: | 2.25 |
| AF: | 0.38 | L: | 10.88 in |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.250 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Output RPM: | 70 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 36 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

