How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | AF: | 0.38 |
| AJ: | 7.25 | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| P: | 4.62 in | T: | 2.25 |
| U: | 1.25 in | I: | 7.5 in |
| L: | 10.88 in | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 4.88 | BF: | 0.53 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.250 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

