How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | D: | 4.88 |
| L: | 10.88 in | BD: | 9 |
| P: | 4.62 in | I: | 7.5 in |
| T: | 2.25 | G: | 3.63 |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 10.5 |
| L1: | 14.86 in | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 8.04 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

