How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | AK: | 8.5 |
| L: | 10.88 in | AF: | 0.38 |
| T: | 2.25 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| U: | 1.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.63 |
| L1: | 14.86 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.29 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.00 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

