How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | L: | 10.88 in |
| BD: | 9 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| P: | 4.62 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 6.76 | AK: | 8.5 |
| L1: | 14.86 in | U: | 1.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| AA: | 15.19 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

