How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L1: | 14.86 in |
| AG: | 10.5 | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.97 | U: | 1.25 in |
| AA: | 15.19 | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 4.62 in | L: | 10.88 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | G: | 3.63 |
| V: | 4.26 in | T: | 2.25 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Output Key: | 1/2 X 3.00 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

