How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| G: | 3.63 | BD: | 9 |
| AE2: | 0.97 | BF: | 0.53 |
| AB: | 6.76 | L: | 10.88 in |
| AA: | 15.19 | LL: | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| BE1: | 0.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| T: | 2.25 | AK: | 8.5 |
| U: | 1.25 in | AJ: | 7.25 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.00 |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.250 in |
| Output RPM: | 341 | Ratio: | 5:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

