How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.25 |
| I: | 7.5 in | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| U: | 1.25 in | AF: | 0.38 |
| V: | 4.26 in | BD: | 9 |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.250 in |
| Bore Code: | 36 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

