How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | AF: | 0.38 |
| BD: | 9 | T: | 2.25 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| L1: | 14.86 in | BF: | 0.53 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 3.63 | AJ: | 7.25 |
| L: | 10.88 in | I: | 7.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Ratio Range: | 50:1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Bore Code: | 36 | Output Diameter (in): | 2.250 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

