How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | LL: | 5.25 in |
| L1: | 14.86 in | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | U: | 1.25 in |
| AG: | 10.5 | AB: | 6.76 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| L: | 10.88 in | G: | 3.63 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Service Factor: | 1 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.250 in |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

