How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| D: | 4.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | T: | 2.25 |
| U: | 1.25 in | AJ: | 7.25 |
| I: | 7.5 in | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| L1: | 14.86 in | BF: | 0.53 |
| AF: | 0.38 | LL: | 5.25 in |
| BD: | 9 | G: | 3.63 |
| AE2: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

