How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.76 |
| U: | 1.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | D: | 4.88 |
| P: | 4.62 in | AG: | 10.5 |
| L: | 10.88 in | T: | 2.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | H: | 0.53 in |
| L1: | 14.86 in | I: | 7.5 in |
| G: | 3.63 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.250 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Model Code: | 52YFC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

