How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| BD: | 9 | AK: | 8.5 |
| P: | 4.62 in | H: | 0.53 in |
| L1: | 14.86 in | T: | 2.25 |
| L: | 10.88 in | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| AJ: | 7.25 | U: | 1.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 2.250 in | Motor Frame Size: | 250TC |
| Bore Code: | 36 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.00 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

