How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.97 | AJ: | 7.25 |
| P: | 4.62 in | T: | 2.25 |
| I: | 7.5 in | AA: | 15.19 |
| U: | 1.25 in | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AF: | 0.38 | G: | 3.63 |
| L: | 10.88 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | BD: | 9 |
| L1: | 14.86 in | D: | 4.88 |
Technical Specifications
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.250 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 80:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

