How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 1.25 in |
| LM: | 13.21 | L: | 10.88 in |
| P: | 4.62 in | BE: | 0.38 in |
| G: | 3.63 | AB: | 6.76 |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | T: | 2.25 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| AJ: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.00 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Assembly: | YFC-1 | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Ratio Range: | 10:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

