How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| BD: | 5.88 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| L: | 10.88 in | BF: | 0.41 |
| AK: | 4.5 | T: | 2.25 |
| AA: | 15.19 | LL: | 5.25 in |
| LM: | 13.21 | AE2: | 0.97 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YFC-1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.250 in | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

