How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| T: | 2.25 | LL: | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | G: | 3.63 |
| L: | 10.88 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| U: | 1.25 in | LM: | 13.21 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.250 in | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Bore Code: | 36 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

