How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.25 |
| V: | 4.26 in | U: | 1.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.41 | LM: | 13.21 |
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| AK: | 4.5 | I: | 7.5 in |
| L: | 10.88 in | AE2: | 0.97 |
| G: | 3.63 | AB: | 6.76 |
| BD: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 52YFC |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

