How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | L: | 10.88 in |
| BD: | 5.88 | LM: | 13.21 |
| G: | 3.63 | H: | 0.53 in |
| AJ: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | BE: | 0.38 in |
| BF: | 0.41 | LL: | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| T: | 2.25 | AK: | 4.5 |
| U: | 1.25 in | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.00 | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YFC-1 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

