How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
| G: | 3.63 | BD: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| U: | 1.25 in | T: | 2.25 |
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | AK: | 4.5 |
| AE2: | 0.97 | H: | 0.53 in |
| LM: | 13.21 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.00 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Diameter (in): | 2.250 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Bore Code: | 36 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

