How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| U: | 1.25 in | LL: | 5.25 in |
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 5.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| LM: | 13.21 | H: | 0.53 in |
| V: | 4.26 in | I: | 7.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 36 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

