How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| BE: | 0.38 in | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | U: | 1.25 in |
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | BF: | 0.41 |
| BD: | 5.88 | LM: | 13.21 |
| D: | 4.88 | AJ: | 5.88 |
| L: | 10.88 in | T: | 2.25 |
| G: | 3.63 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

