How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| L: | 10.88 in | AA: | 15.19 |
| AJ: | 5.88 | P: | 4.62 in |
| AG: | 10.5 | T: | 2.25 |
| AF: | 0.38 | I: | 7.5 in |
| G: | 3.63 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 4.26 in | BD: | 5.88 |
| LM: | 13.21 | D: | 4.88 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.250 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

