How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.41 |
| D: | 4.88 | V: | 4.26 in |
| AJ: | 5.88 | P: | 4.62 in |
| LM: | 13.21 | T: | 2.25 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | U: | 1.25 in |
| L: | 10.88 in | AB: | 6.76 |
| AG: | 10.5 | G: | 3.63 |
| I: | 7.5 in | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 341 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

