How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| D: | 4.88 | AK: | 4.5 |
| AB: | 6.76 | AJ: | 5.88 |
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | U: | 1.25 in |
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.41 | G: | 3.63 |
| BD: | 5.88 | T: | 2.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | BE: | 0.38 in |
| LL: | 5.25 in | LM: | 13.21 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.250 in | Input HP @ 1750 RPM: | 28.2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.00 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 36 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output RPM: | 341 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

