How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| P: | 4.62 in | BD: | 5.88 |
| AA: | 15.19 | AB: | 6.76 |
| LM: | 13.21 | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AF: | 0.38 |
| AJ: | 5.88 | G: | 3.63 |
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 4.5 | AG: | 10.5 |
| U: | 1.25 in | T: | 2.25 |
| BE: | 0.38 in | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Diameter (in): | 2.250 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Output RPM: | 35 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

