How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | LM: | 13.21 |
| AE2: | 0.97 | G: | 3.63 |
| T: | 2.25 | BF: | 0.41 |
| AF: | 0.38 | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| AK: | 4.5 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | H: | 0.53 in |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.250 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Service Factor: | 1 | Bore Code: | 36 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

